IESNA:LM-63-2002
[TEST]P1202949
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-722-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9282
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
936.4 973 1041 1117.8 1184.8 1243.9 1290.9 1321.7 1333.4 1345.2
1392.6 1433.7 1493.8 1621.4 1804.3 2021.9 2240.4 2452.7 2640.4 2793
2962.2 3117.7 3277.6 3427.7 3561.6 3606.6 3530.3 3343.1 2849.7 1836.1
669.9 244 128.1 70.9 38.1 11.2 0
936.4 979.4 1049.3 1125.1 1194.5 1250.8 1299.7 1329 1341.2 1352.5
1394.5 1433.2 1488.4 1604.3 1781.8 1994 2205.2 2423.3 2614 2787.1
2946 3126.5 3278 3428.6 3568.5 3631.6 3587.6 3416.9 2960.2 1984.7
760.8 267 140.8 76.8 40.6 13.7 0
936.4 973.5 1039.5 1113.9 1179.4 1236.1 1280.1 1309 1320.2 1325.1
1357.9 1401.9 1451.3 1544.2 1701.6 1900.6 2128 2357.3 2565.6 2735.8
2891.3 3065.3 3260.9 3454.1 3637.9 3786.1 3886.3 3880.4 3538.7 2605.7
1210.7 395.1 202.4 113.4 53.3 17.6 0
936.4 968.2 1028.8 1097.7 1157.4 1209.2 1251.3 1276.7 1287.5 1290.9
1308.5 1355.4 1402.8 1458.1 1562.7 1714.3 1899.2 2106.5 2328 2553.9
2776.4 3008.1 3253.1 3523 3799.3 4015.4 4193.9 4381.2 4451.1 3875.6
2432.6 934.9 362.8 197.1 107.6 34.2 0
936.4 965.7 1019 1080.6 1135.9 1184.3 1224.9 1251.3 1264 1270.3
1279.1 1309.9 1361.3 1403.8 1456.6 1547.6 1681.6 1846.8 2040.5 2268.8
2537.3 2840.4 3158.2 3526.9 3851.1 4171.4 4500.9 4900.9 5360.1 5462.3
4585.1 2819.9 1208.2 544.2 266 104.2 0
936.4 959.4 1003.4 1054.7 1106.5 1154.9 1196 1227.3 1245.4 1258.6
1268.9 1288.4 1328 1378.4 1420.5 1469.3 1551 1670.3 1832.7 2017.5
2229.2 2465.4 2726.5 3027.7 3372.9 3796.3 4299.5 4904.8 5732.7 6511.6
6472 5192.8 3083.9 1318.7 457.2 102.7 0
936.4 958.9 1001.4 1054.2 1103.1 1150.5 1192.1 1224.4 1243.9 1258.1
1268.4 1287.9 1325.1 1374.5 1418.5 1466.4 1541.7 1649.8 1812.6 1982.8
2200.8 2415.5 2671.7 2965.6 3314.2 3738.6 4242.3 4851.5 5681.3 6508.6
6491 5232.4 3146 1355.9 467.5 105.1 0
936.4 955 990.2 1033.7 1079.6 1124.6 1168.6 1204.8 1229.8 1248.8
1267.9 1292.8 1320.7 1347.1 1383.8 1435.1 1494.3 1568.6 1680.1 1835.1
2025.3 2249.7 2519.7 2851.2 3242.8 3696.1 4195.8 4742.5 5400.6 5994.7
5893 4711.2 2799.8 1106 330.5 65.5 0
936.4 952.5 977.4 1013.6 1054.2 1096.3 1140.3 1179.9 1212.6 1242
1270.8 1302.1 1328 1350 1377.9 1411.2 1466.9 1548.1 1673.7 1852.2
2089.4 2388.1 2739.7 3130.4 3534.3 3958.7 4399.7 4872.6 5344.4 5493.6
5014.9 3569.5 1677.6 590.2 235.2 92.9 0
936.4 945.7 962.8 988.7 1021.9 1059.6 1101.6 1140.8 1176.9 1212.6
1247.8 1283.1 1312.9 1340.7 1369.6 1402.4 1452.2 1534.4 1673.7 1878.6
2161.7 2507.9 2888.3 3282 3686.8 4100.5 4533.2 4923.9 5096 4761.6
3678 1845.9 556 235.7 138.4 69.9 0
936.4 943.7 954.5 974.5 1000.4 1032.2 1066.4 1103.1 1138.8 1175.5
1215.1 1256.2 1297.2 1332.9 1372.5 1419 1487.4 1597.9 1765.7 2003.8
2348 2751.4 3221.8 3706.9 4216.9 4643.2 4993.3 5107.3 4786.5 3838.9
2391.5 947.6 284.1 117.4 56.7 18.6 0
936.4 940.8 949.6 966.7 992.1 1018 1051.8 1086.5 1121.2 1155.4
1195.5 1239 1282.6 1322.2 1368.6 1420.5 1497.2 1601.9 1757.8 1982.8
2291.8 2684.9 3136.2 3596.8 4021.3 4347.4 4510.7 4410.5 3970.9 3020.8
1727.5 658.6 228.3 93.4 40.6 8.3 0
936.4 939.3 944.7 962.8 984.8 1011.7 1040.5 1071.8 1105.1 1136.8
1173 1214.1 1253.2 1292.8 1335.4 1385.7 1447.3 1532.9 1644.9 1795.5
2011.6 2305.5 2657.1 3013 3311.3 3479.5 3452.1 3216.4 2790 2080.6
1142.2 439.1 171.6 85.6 54.3 20.5 0
936.4 933.9 939.8 954.5 975 1000.4 1028.3 1055.7 1082.1 1105.1
1130.5 1154 1175.5 1192.6 1199.9 1198.9 1187.2 1165.7 1138.8 1113.4
1089.9 1080.1 1080.1 1060.6 981.4 828.8 633.7 459.6 342.3 265.5
213.2 176 145.7 115.4 76.3 32.3 0
936.4 931.5 936.9 954 976.5 1001.4 1028.3 1054.7 1080.1 1096.3
1104.1 1101.6 1091.9 1070.4 1036.1 991.1 936.9 877.2 813.6 741.3
670.9 602.9 537.9 477.7 423 379.4 340.8 312.5 285.6 257.2
222.5 188.3 149.6 110.5 67 30.3 0
936.4 928.5 937.8 955.4 979.4 1006.3 1037.1 1065.5 1082.6 1089.4
1081.1 1060.1 1033.7 999.9 963.3 920.2 866.9 806.8 741.8 673.3
605.8 542.8 487.5 440.6 399 364.8 335.9 319.3 298.3 270.9
236.7 190.2 147.2 104.6 60.6 31.3 0
936.4 928.1 938.3 959.8 985.8 1017.5 1049.3 1071.3 1081.6 1080.1
1068.4 1051.3 1021.5 980.9 933.9 886.5 836.1 777.9 713.4 647.4
586.3 535.4 489.9 450.8 415.1 383.4 364.8 347.7 348.1 350.6
327.6 286 254.3 197.5 136.9 91.4 0
936.4 930.5 943.2 966.2 999 1030.3 1055.2 1074.8 1081.1 1079.6
1069.9 1048.8 1013.6 970.6 920.2 867.4 801.9 731.5 663 601.9
550.1 506.6 469.9 438.1 406.8 378.9 355.5 383.4 437.1 461.1
448.9 429.3 411.7 332.5 266.5 189.2 0
936.4 931 946.6 974 1005.3 1038.1 1061.5 1075.7 1080.1 1079.2
1070.4 1050.3 1017.1 975 913.9 843.5 761.3 684.1 609.7 552.5
499.7 459.6 426.4 400 374.1 339.8 354 389.2 407.3 399
377.5 376 327.1 267.5 226.4 160.9 0
936.4 931.5 949.1 978.4 1012.7 1043 1064.5 1076.7 1081.6 1080.1
1071.3 1053.7 1027.8 985.8 919.3 832.2 735.9 644 564.3 498.7
445.4 408.3 381.9 359.9 325.2 318.8 337.4 358.4 351.6 332
316.9 301.7 246.9 201.9 170.6 120.8 0
936.4 932 951 981.8 1019 1047.9 1069.9 1082.6 1088.9 1087.5
1077.2 1063 1037.1 989.2 915.8 820.5 712.9 605.8 515.4 451.3
407.3 376 353 330.1 300.2 308.5 325.7 335.4 324.7 358.9
329.6 294.4 221 178.5 147.2 90.5 0
936.4 933.9 952 982.8 1017.5 1049.8 1071.8 1084.5 1091.9 1092.4
1085 1072.3 1047.4 1001.4 926.6 827.8 714.4 602.4 509.5 445.9
404.9 373.6 350.1 325.2 296.3 305.1 321.7 331.5 320.3 356
329.6 268.4 213.7 176.5 146.7 70.9 0
